TLK200-840MMX950MM-MT1069462LBFT-B70XM24
10432697
MFG #: Tollok
$0.00
/
- External Diameter (mm): 950 mm
- Internal Diameter (mm): 840 mm
- Axial Force (kN): 3460 kN
- Height: 37.50
- Length: 5.20
- Net Weight: 280.00
- Screws Tightening Torque (Nm): 1000 Nm
- Torque (Nm): 1450000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 37.50
Tollok T200840X950 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 950-millimeters and an internal diameter of 840-millimeters.