TLK200-780MMX890MM-MCT921950LBFT-B65XM24
10432718
MFG #: Tollok
$0.00
/
- External Diameter (mm): 890 mm
- Internal Diameter (mm): 780 mm
- Axial Force (kN): 3970 kN
- Height: 35.10
- Length: 5.20
- Net Weight: 256.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 1548000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 35.10
Tollok T200780X890 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 890-millimeters and an internal diameter of 780-millimeters.