TLK200-180MMX235MM-MCT28544LBFT-B24XM14
10432729
MFG #: Tollok
$0.00
/
- External Diameter (mm): 235 mm
- Internal Diameter (mm): 180 mm
- Axial Force (kN): 518 kN
- Height: 9.30
- Length: 2.40
- Net Weight: 13.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 46500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.30
Tollok T200180X235 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 235-millimeters and an internal diameter of 180-millimeters.