TLK200-40MMX65MM-MCT723LBFT-B14XM6
10432740
MFG #: Tollok
$0.00
/
- External Diameter (mm): 65 mm
- Internal Diameter (mm): 40 mm
- Axial Force (kN): 56 kN
- Height: 2.60
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 1120 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T200040X065 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 65-millimeters and an internal diameter of 40-millimeters.