TLK200-41/2INX6.496IN-MT9129LBFT-BM12X16
10432741
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.496 in
- Internal Diameter (in): 4.5 in
- Axial Force (Lbf): 57900 lbs
- Height: 6.50
- Length: 1.90
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 12715 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Tollok T200P040102 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 6.496-inches and an internal diameter of 4.5000-inches.