TLK200-50MMX80MM-MCT1379LBFT-B12XM8
10432776
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 50 mm
- Axial Force (kN): 88 kN
- Height: 3.20
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T200050X080 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 80-millimeters and an internal diameter of 50-millimeters.