TLK200-700MMX810MM-MCT759687LBFT-B60XM24
10432807
MFG #: Tollok
$0.00
/
- External Diameter (mm): 810 mm
- Internal Diameter (mm): 700 mm
- Axial Force (kN): 3686 kN
- Height: 31.90
- Length: 5.20
- Net Weight: 229.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 1290000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 31.90
Tollok T200700X810 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 810-millimeters and an internal diameter of 700-millimeters.