TLK200-3/4INX1.850IN-MCT199LBFT-BM6X8
10432823
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.85 in
- Internal Diameter (in): 0.75 in
- Axial Force (Lbf): 7501 lbs
- Height: 1.90
- Length: 1.10
- Net Weight: 0.40
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 243 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T200P000304 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 1.850-inches and an internal diameter of 0.7500-inches.