TLK200-7INX9.252IN-MCT27626LBFT-BM14X24
10432825
MFG #: Tollok
$0.00
/
- External Diameter (in): 9.252 in
- Internal Diameter (in): 7 in
- Axial Force (Lbf): 116373 lbs
- Height: 9.30
- Length: 2.40
- Net Weight: 13.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 40728 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.30
Tollok T200P070000 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 9.252-inches and an internal diameter of 7.0000-inches.