TLK200-300MMX375MM-MCT113289LBFT-B36XM18
10432829
MFG #: Tollok
$0.00
/
- External Diameter (mm): 375 mm
- Internal Diameter (mm): 300 mm
- Axial Force (kN): 1255 kN
- Height: 14.80
- Length: 3.50
- Net Weight: 44.00
- Screws Tightening Torque (Nm): 485 Nm
- Torque (Nm): 188200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.80
Tollok T200300X375 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 375-millimeters and an internal diameter of 300-millimeters.