TLK200-17/8INX3.150IN-MCT1344LBFT-BM8X12
10432836
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.15 in
- Internal Diameter (in): 1.875 in
- Axial Force (Lbf): 19860 lbs
- Height: 3.20
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1718 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T200P010708 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 3.150-inches and an internal diameter of 1.8750-inches.