TLK200-90MMX130MM-MCT4868LBFT-B16XM10
10432853
MFG #: Tollok
$0.00
/
- External Diameter (mm): 130 mm
- Internal Diameter (mm): 90 mm
- Axial Force (kN): 180 kN
- Height: 5.20
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 8080 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T200090X130 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 130-millimeters and an internal diameter of 90-millimeters.