TLK200-11/4INX2.362IN-MCT487LBFT-BM6X12
10432872
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.362 in
- Internal Diameter (in): 1.25 in
- Axial Force (Lbf): 11039 lbs
- Height: 2.40
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 619 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T200P010104 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 2.362-inches and an internal diameter of 1.2500-inches.