TLK200-41/8INX6.102IN-MT7322LBFT-BM12X14
10432896
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.102 in
- Internal Diameter (in): 4.125 in
- Axial Force (Lbf): 50860 lbs
- Height: 6.20
- Length: 1.90
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 10200 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T200P040108 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 6.102-inches and an internal diameter of 4.1250-inches.