TLK200-260MMX325MM-MCT77444LBFT-B34XM16
10432911
MFG #: Tollok
$0.00
/
- External Diameter (mm): 325 mm
- Internal Diameter (mm): 260 mm
- Axial Force (kN): 995 kN
- Height: 12.80
- Length: 3.00
- Net Weight: 19.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 129300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.80
Tollok T200260X325 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 325-millimeters and an internal diameter of 260-millimeters.