TLK200-55MMX85MM-MCT1763LBFT-B14XM8
10432947
MFG #: Tollok
$0.00
/
- External Diameter (mm): 85 mm
- Internal Diameter (mm): 55 mm
- Axial Force (kN): 102 kN
- Height: 3.40
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2810 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T200055X085 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 85-millimeters and an internal diameter of 55-millimeters.