TLK200-320MMX405MM-MCT155256LBFT-B36XM20
10432977
MFG #: Tollok
$0.00
/
- External Diameter (mm): 405 mm
- Internal Diameter (mm): 320 mm
- Axial Force (kN): 1622 kN
- Height: 16.00
- Length: 4.00
- Net Weight: 66.00
- Screws Tightening Torque (Nm): 690 Nm
- Torque (Nm): 259400 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.00
Tollok T200320X405 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 405-millimeters and an internal diameter of 320-millimeters.