TLK200-70MMX110MM-MCT3393LBFT-B14XM10
10432980
MFG #: Tollok
$0.00
/
- External Diameter (mm): 110 mm
- Internal Diameter (mm): 70 mm
- Axial Force (kN): 160 kN
- Height: 4.40
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 5600 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T200070X110 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 110-millimeters and an internal diameter of 70-millimeters.