TLK200-440MMX545MM-MCT335590LBFT-B40XM24
10432987
MFG #: Tollok
$0.00
/
- External Diameter (mm): 545 mm
- Internal Diameter (mm): 440 mm
- Axial Force (kN): 2533 kN
- Height: 21.50
- Length: 5.20
- Net Weight: 143.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 557200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.50
Tollok T200440X545 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 545-millimeters and an internal diameter of 440-millimeters.