TLK200-85MMX125MM-MCT4647LBFT-B16XM10
10432995
MFG #: Tollok
$0.00
/
- External Diameter (mm): 125 mm
- Internal Diameter (mm): 85 mm
- Axial Force (kN): 180 kN
- Height: 5.00
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 7660 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T200085X125 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 125-millimeters and an internal diameter of 85-millimeters.