TLK200-45MMX75MM-MCT1254LBFT-B12XM8
10432999
MFG #: Tollok
$0.00
/
- External Diameter (mm): 75 mm
- Internal Diameter (mm): 45 mm
- Axial Force (kN): 89 kN
- Height: 3.00
- Length: 1.40
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1990 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T200045X075 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 75-millimeters and an internal diameter of 45-millimeters.