TLK200-500MMX605MM-MCT413034LBFT-B44XM24
10433030
MFG #: Tollok
$0.00
/
- External Diameter (mm): 605 mm
- Internal Diameter (mm): 500 mm
- Axial Force (kN): 2762 kN
- Height: 23.90
- Length: 5.20
- Net Weight: 161.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 690500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.90
Tollok T200500X605 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 605-millimeters and an internal diameter of 500-millimeters.