TLK200-420MMX515MM-MCT275847LBFT-B40XM22
10433062
MFG #: Tollok
$0.00
/
- External Diameter (mm): 515 mm
- Internal Diameter (mm): 420 mm
- Axial Force (kN): 2199 kN
- Height: 20.30
- Length: 4.60
- Net Weight: 110.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 461800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 20.30
Tollok T200420X515 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 515-millimeters and an internal diameter of 420-millimeters.