TLK200-8INX10.504IN-MCT39204LBFT-BM14X30
10433081
MFG #: Tollok
$0.00
/
- External Diameter (in): 10.504 in
- Internal Diameter (in): 8 in
- Axial Force (Lbf): 144497 lbs
- Height: 10.60
- Length: 2.80
- Net Weight: 19.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 58186 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.60
Tollok T200P080000 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 10.504-inches and an internal diameter of 8.0000-inches.