TLK200-680MMX790MM-MCT711745LBFT-B56XM24
10433103
MFG #: Tollok
$0.00
/
- External Diameter (mm): 790 mm
- Internal Diameter (mm): 680 mm
- Axial Force (kN): 3450 kN
- Height: 31.20
- Length: 5.20
- Net Weight: 225.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 1173000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 31.20
Tollok T200680X790 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 790-millimeters and an internal diameter of 680-millimeters.