TLK200-615/16INX9.25IN-MT27380LBT-BM14X2
10433116
MFG #: Tollok
$0.00
/
- External Diameter (in): 9.252 in
- Internal Diameter (in): 6.9375 in
- Axial Force (Lbf): 116373 lbs
- Height: 9.30
- Length: 2.40
- Net Weight: 13.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 40366 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.30
Tollok T200P061516 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 9.252-inches and an internal diameter of 6.9375-inches.