TLK200-220MMX285MM-MCT50523LBFT-B26XM16
10433200
MFG #: Tollok
$0.00
/
- External Diameter (mm): 285 mm
- Internal Diameter (mm): 220 mm
- Axial Force (kN): 769 kN
- Height: 12.00
- Length: 3.00
- Net Weight: 24.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 84500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Tollok T200220X285 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 285-millimeters and an internal diameter of 220-millimeters.