TLK200-360MMX455MM-MCT217359LBFT-B36XM22
10433227
MFG #: Tollok
$0.00
/
- External Diameter (mm): 455 mm
- Internal Diameter (mm): 360 mm
- Axial Force (kN): 2002 kN
- Height: 18.00
- Length: 4.60
- Net Weight: 93.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 360300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Tollok T200360X455 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 455-millimeters and an internal diameter of 360-millimeters.