TLK200-200MMX260MM-MCT39459LBFT-B30XM14
10433239
MFG #: Tollok
$0.00
/
- External Diameter (mm): 260 mm
- Internal Diameter (mm): 200 mm
- Axial Force (kN): 643 kN
- Height: 10.30
- Length: 2.70
- Net Weight: 19.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 64200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.30
Tollok T200200X260 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 260-millimeters and an internal diameter of 200-millimeters.