TLK200-460MMX565MM-MCT346653LBFT-B40XM24
10433244
MFG #: Tollok
$0.00
/
- External Diameter (mm): 565 mm
- Internal Diameter (mm): 460 mm
- Axial Force (kN): 2526 kN
- Height: 22.30
- Length: 5.20
- Net Weight: 148.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 580800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 22.30
Tollok T200460X565 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 565-millimeters and an internal diameter of 460-millimeters.