TLK200-120MMX165MM-MCT9810LBFT-B16XM12
10433265
MFG #: Tollok
$0.00
/
- External Diameter (mm): 165 mm
- Internal Diameter (mm): 120 mm
- Axial Force (kN): 258 kN
- Height: 6.50
- Length: 1.90
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 15400 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Tollok T200120X165 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 165-millimeters and an internal diameter of 120-millimeters.