TLK200-31/4INX4.921IN-MT4445LBFT-BM10X16
10433266
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.921 in
- Internal Diameter (in): 3.25 in
- Axial Force (Lbf): 40543 lbs
- Height: 5.00
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 6306 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T200P030104 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 4.921-inches and an internal diameter of 3.2500-inches.