TLK200-71/2INX9.823IN-MT34441LBT-BM14X28
10433296
MFG #: Tollok
$0.00
/
- External Diameter (in): 9.823 in
- Internal Diameter (in): 7.5 in
- Axial Force (Lbf): 135407 lbs
- Height: 9.90
- Length: 2.70
- Net Weight: 19.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 50906 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.90
Tollok T200P070102 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 9.823-inches and an internal diameter of 7.5000-inches.