TLK200-25/8INX4.331IN-MT3186LBFT-BM10X14
10433302
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.331 in
- Internal Diameter (in): 2.625 in
- Axial Force (Lbf): 35974 lbs
- Height: 4.40
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 4454 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T200P020508 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 4.331-inches and an internal diameter of 2.6250-inches.