TLK200-80MMX120MM-MCT3835LBFT-B14XM10
10433336
MFG #: Tollok
$0.00
/
- External Diameter (mm): 120 mm
- Internal Diameter (mm): 80 mm
- Axial Force (kN): 158 kN
- Height: 4.80
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 6330 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.80
Tollok T200080X120 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 120-millimeters and an internal diameter of 80-millimeters.