TLK200-600MMX710MM-MCT571609LBFT-B50XM24
10433346
MFG #: Tollok
$0.00
/
- External Diameter (mm): 710 mm
- Internal Diameter (mm): 600 mm
- Axial Force (kN): 3103 kN
- Height: 28.00
- Length: 5.20
- Net Weight: 200.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 930900 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 28.00
Tollok T200600X710 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 710-millimeters and an internal diameter of 600-millimeters.