TLK110-47/16INX6.10IN-MT11993LBT-B12XM12
10432035
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.102 in
- Internal Diameter (in): 4.4375 in
- Axial Force (Lbf): 65520 lbs
- Height: 7.80
- Length: 5.60
- Net Weight: 23.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 12114 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.80
Tollok T110P040716 Medium-High Torque Locking Device with an external diameter of 6.102-inches and an internal diameter of 4.4375-inches.