TLK110-43/8INX5.512IN-MT11825LBT-B12XM12
10432170
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.512 in
- Internal Diameter (in): 4.375 in
- Axial Force (Lbf): 65520 lbs
- Height: 7.10
- Length: 5.60
- Net Weight: 20.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 11943 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.10
Tollok T110P040308 Medium-High Torque Locking Device with an external diameter of 5.512-inches and an internal diameter of 4.375-inches.