TLK110-65MMX84MM-MCT2264LBFT-B9XM8
10432188
MFG #: Tollok
$0.00
/
- External Diameter (mm): 84 mm
- Internal Diameter (mm): 65 mm
- Axial Force (kN): 105 kN
- Height: 4.40
- Length: 3.50
- Net Weight: 5.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 3400 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T110065X084 Medium-High Torque Locking Device with an external diameter of 84-millimeters and an internal diameter of 65-millimeters.