TLK110-32MMX43MM-MCT398LBFT-B6XM6
10432424
MFG #: Tollok
$0.00
/
- External Diameter (mm): 43 mm
- Internal Diameter (mm): 32 mm
- Axial Force (kN): 45 kN
- Height: 2.60
- Length: 2.10
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 720 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T110032X043 Medium-High Torque Locking Device with an external diameter of 43-millimeters and an internal diameter of 32-millimeters.