TLK110-3/8INX0.630IN-MCT35LBFT-B4XM4
10432426
MFG #: Tollok
$0.00
/
- External Diameter (in): 0.63 in
- Internal Diameter (in): 0.375 in
- Axial Force (Lbf): 2218 lbs
- Height: 1.10
- Length: 1.20
- Net Weight: 0.10
- Screws Tightening Torque (Lb/ft): 4 lb/ft
- Torque (Lb/ft): 34 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.10
Tollok T110P000308 Medium-High Torque Locking Device with an external diameter of 0.63-inches and an internal diameter of 0.375-inches.