TLK110-9MMX16MM-MCT32LBFT-B4XM4
10432567
MFG #: Tollok
$0.00
/
- External Diameter (mm): 16 mm
- Internal Diameter (mm): 9 mm
- Axial Force (kN): 10 kN
- Height: 1.10
- Length: 1.20
- Net Weight: 0.10
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 44 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.10
Tollok T110009X016 Medium-High Torque Locking Device with an external diameter of 16-millimeters and an internal diameter of 9-millimeters.