TLK110-38MMX50MM-MCT634LBFT-B8XM6
10432610
MFG #: Tollok
$0.00
/
- External Diameter (mm): 50 mm
- Internal Diameter (mm): 38 mm
- Axial Force (kN): 45 kN
- Height: 2.90
- Length: 2.30
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 860 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.90
Tollok T110038X050 Medium-High Torque Locking Device with an external diameter of 50-millimeters and an internal diameter of 38-millimeters.