TLK110-6MMX14MM-MCT9LBFT-B3XM3
10432641
MFG #: Tollok
$0.00
/
- External Diameter (mm): 14 mm
- Internal Diameter (mm): 6 mm
- Axial Force (kN): 6 kN
- Height: 1.00
- Length: 1.00
- Net Weight: 0.10
- Screws Tightening Torque (Nm): 2 Nm
- Torque (Nm): 16 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.00
Tollok T110006X014 Medium-High Torque Locking Device with an external diameter of 14-millimeters and an internal diameter of 6-millimeters.