TLK110-15MMX23MM-MCT89LBFT-B4XM5
10432659
MFG #: Tollok
$0.00
/
- External Diameter (mm): 23 mm
- Internal Diameter (mm): 15 mm
- Axial Force (kN): 16 kN
- Height: 1.60
- Length: 1.40
- Net Weight: 0.30
- Screws Tightening Torque (Nm): 10 Nm
- Torque (Nm): 120 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.60
Tollok T110015X023 Medium-High Torque Locking Device with an external diameter of 23-millimeters and an internal diameter of 15-millimeters.