TLK110-70MMX90MM-MCT3872LBFT-B9XM10
10432687
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 70 mm
- Axial Force (kN): 167 kN
- Height: 4.70
- Length: 4.20
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 5800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.70
Tollok T110070X090 Medium-High Torque Locking Device with an external diameter of 90-millimeters and an internal diameter of 70-millimeters.