TLK110-22MMX32MM-MCT184LBFT-B4XM6
10432699
MFG #: Tollok
$0.00
/
- External Diameter (mm): 32 mm
- Internal Diameter (mm): 22 mm
- Axial Force (kN): 23 kN
- Height: 2.20
- Length: 2.10
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 250 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T110022X032 Medium-High Torque Locking Device with an external diameter of 32-millimeters and an internal diameter of 22-millimeters.