TLK110-15MMX24MM-MCT94LBFT-B3XM6
10432756
MFG #: Tollok
$0.00
/
- External Diameter (mm): 24 mm
- Internal Diameter (mm): 15 mm
- Axial Force (kN): 23 kN
- Height: 1.80
- Length: 1.70
- Net Weight: 0.50
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 170 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.80
Tollok T110015X024 Medium-High Torque Locking Device with an external diameter of 24-millimeters and an internal diameter of 15-millimeters.