TLK110-90MMX112MM-MCT6638LBFT-B12XM10
10432794
MFG #: Tollok
$0.00
/
- External Diameter (mm): 112 mm
- Internal Diameter (mm): 90 mm
- Axial Force (kN): 250 kN
- Height: 5.70
- Length: 4.20
- Net Weight: 9.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 11250 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.70
Tollok T110090X112 Medium-High Torque Locking Device with an external diameter of 112-millimeters and an internal diameter of 90-millimeters.