TLK110-5/16INX0.591IN-MCT22LBFT-B3XM4
10432810
MFG #: Tollok
$0.00
/
- External Diameter (in): 0.591 in
- Internal Diameter (in): 0.9375 in
- Axial Force (Lbf): 1663 lbs
- Height: 1.10
- Length: 1.20
- Net Weight: 0.10
- Screws Tightening Torque (Lb/ft): 4 lb/ft
- Torque (Lb/ft): 21 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.10
Tollok T110P000516 Medium-High Torque Locking Device with an external diameter of 0.591-inches and an internal diameter of 0.3125-inches.